CAD (0)
▾
RunRight® RT F tensioners are designed for front mounting applications where access to back side or rear mounting surfaces is not possible. A single threaded hole is required to mount these tensioners. These tensioners include a special mounting screw and spacer bushing. They are manufactured with powder metal or cast iron housings, cast iron arms and inner square, come with the standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Unit of Measure
Specifications
Description |
N/A RT-F-50-TENSNR IN |
Type |
N/A Chain/Belt Tensioner |
Element Material |
N/A Natural Rubber |
Style |
N/A Elastomeric |
Color |
N/A Black |
Dimensional Data
Tensioner |
N/A RT F50 |
Mounting Bolt Size |
N/A M20 |
Outside Diameter (Dim D) |
N/A 5.120 in130 mm |
Overall Length (Dim E) |
N/A 8.270 in210 mm |
Idler Bolt Size |
N/A 3/4 - 10 x 6 |
Dimension L |
N/A 11.42 in290 mm |
Dimension J-1 |
N/A 9.84 in250 mm |
Dimension J-2 |
N/A 7.87 in200 mm |
Dimension M |
N/A 0.9 in23 mm |
Dimension R |
N/A 1.06 in27 mm |
Dimension G |
N/A 0.79 in20 mm |
Dimension O |
N/A 0.79 in20 mm |
Dimension P |
N/A 0.67 in17 mm |
Dimension K |
N/A 3.15 in80 mm |
Cubic inches |
N/A 483.55021 in³ |
Performance Data
Normal Temperature Range |
N/A -40 to 180 ºF-40 to 80 ºC |
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) |
N/A 483.3 lb2150 N |
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) |
N/A 3.4 in86 mm |
Notes
Notes |
N/A
|