CAD (0)
  • Cart is empty

RunRight® RT P tensioners are designed for light duty applications where an economical product choice is required. They are manufactured of glass-reinforced DuPont Zytel® Nylon with the standard Tensys™ 10 rubber inserts and a dual arm design. The RT P tensioners are designed for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RT-P-7-TENSNR IN

Type

N/A Plastic Tensioner

UPC Code

N/A 685144244819

Dimension D

N/A 1.13 in

Dimension E

N/A 1.03 in

Dimension G

N/A 0.09 in

Dimension H

N/A M4

Dimension J

N/A 2.36 in