CAD (0)
  • Cart is empty

The RunRight® tensioning roller is primarily used as a back-side belt tensioner. The rollers are available in either plastic or aluminum. The bearings are self-lubricating for longer life. The rollers can be used for applications operating within a -31° to 212°F (-35° to 100°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RAR-27-IDLER ROLLER-ALUM

Type

N/A Roller Idler

Material

N/A Aluminum

Application

N/A Belt Idler

Contents

N/A One Complete Unit

Use with Tensioner Size

N/A RT27-M

Roller Idler Number

N/A RAR27

Dimensional Data

Idler Bolt Size

N/A M12

Dimension C

N/A 7 mm0.320 in

Dimension D

N/A 21 mm0.83 in

Performance Data

Max RPM

N/A 12000 rpm