CAD (0)
  • Cart is empty
  • Specifically designed for the pump industry, this coupling accommodates industry standard as well as special pump/motor separation
  • This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without disturbing pump or motor mounting and alignment
  • The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
Quick Coupling Removal
  • The center drop out section consists of two flanges and the flexible sleeve
  • The flange is bolted to the shaft hub with four hex head cap screws
  • The center drop out section can be removed by removing the hex head cap screws
  • Flats on each hub provides a convenient grip for a wrench in order to facilitate loosening of the screws and, if desired, turning of the pump/motor shafts
  • Once the hub is removed from the pump shaft, maintenance on the pump can be done without disturbing equipment alignment
Unit of Measure

Specifications

Description 

N/A 9SC50-SPCR FLNG

Flange #

N/A 9SC50

SC Hub #

N/A 9SCH(HS)

Type

N/A Coupling Flange

Material

N/A Cast Iron

Color

N/A Gray

Bore Type

N/A Spacer Flange/No Bore

Coupling Type

N/A S-Flex

Weight

N/A 6.43 lb

Dimensional Data

Keyway Size (W x D)

N/A No Keyway

Outside Diameter

N/A 6.350 in161.29 mm

Dimension FL

N/A 1.030 in26.16 mm

Dimension HD

N/A 0.750 in19.05 mm

Dimension L

N/A 2.380 in60.45 mm

Dimension P

N/A 0.750 in19.05 mm

For Required Shaft Separation

N/A 5 in

Cubic inches

N/A 95.96755 in³

Performance Data

Nominal Torque (with EPDM Sleeve)

N/A 1800 in·lb

Max. Speed

N/A 3750.00 rpm

Torsional Stiffness

N/A 6875.00 in·lb/rad

Rated HP at 100 rpm

N/A 2.90 hp

Rated HP at 1,200 rpm

N/A 34.00 hp

Rated HP at 1,800 rpm

N/A 51.00 hp

Rated HP at 3,600 rpm

N/A 103.00 hp

Notes

Notes 

N/A
  • Flanges can be mixed to form different shaft separations.
  • SC = Standard Length
  • SCHS = Short Length