CAD (0)
  • Cart is empty
    Lovejoy Two-Piece split shaft collars are designed to fully engage the shaft without marring or causing other shaft damage. Two piece collars are easily installed without the need for major disassembly, saving both man-hours and machine downtime.

    Collars are made from the highest quality bar stock steel and black oxide finished for corrosion resistance and outstanding appearance.
Unit of Measure

Specifications

Description 

N/A SC2-2-SHAFT COLLAR-SPLIT 2PC BLK OX

Type

N/A Shaft Collars

Material

N/A 12L14 Mild Steel

Collar Finish

N/A Black Oxide

Weight

N/A 0.01 lb

Screw Type

N/A Socket Cup Point Set Screws

Style

N/A Two-Piece

Application

N/A For fully engage the shaft without marring or causing other shaft damage.

UPC Number

N/A 63242

Dimensional Data

Outside Diameter  

N/A 11/16 in

Inside Diameter 

N/A 1/8 in

Dimension W

N/A 5/16 in

Screw Size

N/A 4-40

Shaft Collar Size

N/A SC2-2

Clamp Screw Thread Size (Dimension T)

N/A 4-40 x 3/8

Cubic inches

N/A 0.14771 in³

Features

Features 

N/A
  • Equally effective on both hard and soft shafts
  • Made of 12L14 Mild Steel
  • Hex Socket, Cup Point, 3A Thread Screws
  • Made in the U.S.A.
  • Tolerances:
    • Bore Diameter: +.003, -.000 in
    • Outside Diameter: +.000, -.015 in
    • Width: + .015 in