CAD (0)
  • Cart is empty
Designed for standard torque and energies, this multi-disc torque limiting coupling disperses torsional spikes that occur along the drivetrain. After absorbing shockload energy, the coupling can accept another spike. No pins or resets required!
Unit of Measure

Specifications

Max Torque

N/A 642 lb·ft

Max Speed

N/A 3600 rpm

Total Inertia

N/A 2.32 lb·ft²

Output Inertia

N/A 0.16 lb·ft²

Weight

N/A 27 lb

Outside Diameter

N/A 9.06 in

Overall Length

N/A 2.95 in

Length of Body

N/A 2.47 in

Bolt Circle-Lovejoy Coupling

N/A 6.496 in

Bolt Circle-Renold Hi-Tec Coupling

N/A 8.374 in

QD Bushing

N/A SK

Max Bore-Sq Key

N/A 2-1/8 in

Max Bore-Shallow Key

N/A 2.5 in