CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Specifications

Description 

N/A 1020-SHAFT HUB-1"-1/4X1/8KW

Type

N/A Grid Coupling

Hub Material

N/A 1045 Steel

Style

N/A Bored

Color

N/A Gray/Metallic

Bore Type 

N/A Finished Bore and Keyway

Weight

N/A 1.38 lb

Dimensional Data

Bore Size 

N/A 1 in

Lovejoy® Grid Coupling Size

N/A 1020

Set Screw Style Coupling Size (Dimension T)

N/A 8-32

Keyway Size (W x D)

N/A 1/4 x 1/8 in

Height

N/A 3.380 in

Length thru Bore

N/A 0.133 in

Width

N/A 3.380 in

Length thru Bore

N/A 1.38 in35.05 mm

Min. Bore (Dimensions ID1/ID2)

N/A Solid

Max. Bore (Dimensions ID1/ID2)

N/A 1.380 in35.05 mm

Dimension FD

N/A 3.380 in85.85 mm

Dimension HD

N/A 2.060 in52.32 mm

Cubic inches

N/A 15.76564 in³

Coupling Part Numbers

Falk™ Steelflex® Horizontal Cover Style Coupling Part Number

N/A 1020T10

Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number

N/A GF2020H

Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number

N/A 1020T10

Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number

N/A 1020H

Falk™ Steelflex® Vertical Cover Style Coupling Part Number

N/A 1020T20

Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number

N/A GF2020V

Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number

N/A 1020T20

Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number

N/A 1020V