CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Specifications

Description 

N/A 1090-SHAFT HUB-3"-3/4X3/8KW

Type

N/A Grid Coupling

Hub Material

N/A 1045 Steel

Style

N/A Bored

Color

N/A Gray/Metallic

Bore Type 

N/A Finished Bore and Keyway

Weight

N/A 25.33 lb

Dimensional Data

Bore Size 

N/A 3 in

Lovejoy® Grid Coupling Size

N/A 1090

Set Screw Style Coupling Size (Dimension T)

N/A 5/16-18

Keyway Size (W x D)

N/A 3/4 x 3/8 in

Height

N/A 8.250 in

Length thru Bore

N/A 0.325 in

Width

N/A 8.250 in

Length thru Bore

N/A 4.000 in101.60 mm

Min. Bore (Dimensions ID1/ID2)

N/A Solid

Max. Bore (Dimensions ID1/ID2)

N/A 4.000 in101.60 mm

Dimension FD

N/A 8.250 in209.55 mm

Dimension HD

N/A 5.620 in142.75 mm

Cubic inches

N/A 272.24946 in³

Coupling Part Numbers

Falk™ Steelflex® Horizontal Cover Style Coupling Part Number

N/A 1090T10

Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number

N/A GF2090H

Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number

N/A 1090T10

Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number

N/A 1090H

Falk™ Steelflex® Vertical Cover Style Coupling Part Number

N/A 1090T20

Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number

N/A GF2090V

Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number

N/A 1090T20

Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number

N/A 1090V