CAD (0)
  • Cart is empty
  • The maximum bore is supplied with a standard ANSI/AGMA 9002-B04 or ISO 286-2 keyway.
  • Taper Lock Bushing mounting screws can be either inch (UNC) or metric (BSW) and care should be taken to select the proper hub part number.
  • Taper Lock Busings are a product of Baldor Dodge and are not included with Lovejoy coupling hubs.
  • Maximum bores size and torque capacities are per Dodge specifications and Lovejoy is not responsible for the accuracy of any of the values listed relative to bore size and torque capacity.
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Specifications

Description 

N/A 1060-HUB-1615TL-FRNT STD BSW

Type

N/A Grid Coupling

Hub Material

N/A 1045 Steel

Style

N/A Bored for Taper Lock Bushing

Color

N/A Gray/Metallic

Bore Type

N/A Bored for Taper Lock Bushing

Bushing Series

N/A 1615

Weight

N/A 4.00 lb

Dimensional Data

Lovejoy® Grid Coupling Size

N/A 1060

Set Screw Style Coupling Size (Dimension T)

N/A Taper-Lock 1615 BSW

Height

N/A 3.00 in

Width

N/A 3.000 in

Length thru Bore

N/A 2.125 in54.00 mm

Dimension HD

N/A 3.000 in76.20 mm

Min. Bore (Dimensions ID1/ID2)

N/A 0.750 in19.05 mm

Max. Bore (Dimensions ID1/ID2)

N/A 2.125 in53.98 mm

Max. Bore Bushing

N/A 1.625 in41.28 mm

Max. Parallel Misalignment at Installation (Dimension P)

N/A 0.0080 in

Max. Parallel Misalignment during Operation (Dimension P)

N/A 0.016 in

Distance between Shaft Ends (Dimension G) - Normal Gap

N/A 0.118 in3.00 mm

Taper-Lock Bushing

N/A 1615

Thread

N/A BSW

Cubic inches

N/A 19.12500 in³

Performance Data

Bushing Max. Torque

N/A 4300.00 in·lb

Coupling Rated Torque

N/A 6050.00 in·lb

Max. Angular Misalignment at Installation (X-Y)

N/A 0.004 in

Max. Angular Misalignment during Operation (X-Y)

N/A 0.018 in

Coupling Part Numbers

Falk™ Steelflex® Horizontal Cover Style Coupling Part Number

N/A 1060T10

Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number

N/A GF2060H

Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number

N/A 1060T10

Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number

N/A 1060H

Falk™ Steelflex® Vertical Cover Style Coupling Part Number

N/A 1060T20

Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number

N/A GF2060V

Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number

N/A 1060T20

Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number

N/A 1060V