CAD (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Specifications

Description 

N/A 1170-CVR SET 2PC-HZ IN

Type

N/A Grid

Material

N/A Aluminum

Cover Style

N/A Horizontal

Weight

N/A 81 lb

Color

N/A Silver

Dimensional Data

Height

N/A 22.300 in

Depth

N/A 12.100 in

Width

N/A 22.300 in

Dimensional Data of Related Coupling

Outside Diameter

N/A 22.300 in566.40 mm

Dimension L (Horizontal Style Cover)

N/A 12.100 in307.34 mm

Coupling Part Numbers

Lovejoy® Grid Coupling Size

N/A 1170

Falk™ Steelflex® Horizontal Cover Style Coupling Part Number

N/A 1170T10