CAD (0)
▾
- The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
- The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
- The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
- The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
- "Cover Hardware" includes the fasteners that hold the cover together.
- Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Unit of Measure
Notes
| Specifications
| Dimensional Data
| Dimensional Data of Related Coupling
| Coupling Part Numbers
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Specifications
Description |
N/A 1190-HUB-RSB-PH |
Type |
N/A Grid |
Material |
N/A 1045 Steel |
Style |
N/A Horizontal |
Color |
N/A Gray/Metallic |
Weight |
N/A 808.00 lb |
Dimensional Data
Height |
N/A 17.200 in |
Depth |
N/A 10.200 in |
Width |
N/A 17.200 in |
Cubic inches |
N/A 3017.56800 in³ |