CAD (0)
▾
- The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure
Specifications
Description |
N/A L190-HUB-SS-35MMH7-10X3.3MMKW |
Coupling Type |
N/A Jaw |
Material |
N/A Stainless Steel |
Color |
N/A Metallic |
Bore Type |
N/A Finished Bore |
Dimensional Data
Bore Size |
N/A 35.00 mm |
Coupling Size |
N/A SS190 |
Keyway Size (W x D) |
N/A 10X3.3 mm |
Length thru Bore |
N/A 1.94 in49.28 mm |
Outside Diameter |
N/A 4.50 in114.30 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.750 in19.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.215 in56.26 mm |
Dimension G |
N/A 1 in25.40 mm |
Cubic inches |
N/A 59.535 in³ |