CAD (0)
▾
Unit of Measure
Specifications
Chain Assembly |
N/A Cut Strands (without Attachments) |
Chain Material |
N/A Silver Shield CR® with CHP Pins |
Chain Series |
N/A Standard |
Chain No. |
N/A
100CC (1.250" Pitch)
|
Type of Pin |
N/A Riveted |
Full Length - No. of Links |
N/A 5 |
Longer Chain Available |
N/A If further confirmation is required, contact the Diamond-Drives website. |
Multiple-Strands |
N/A 1 |
Offset Links |
N/A No |
Total Length - Pitches |
N/A 5 |
Total Length - Inches |
N/A 6.25 |
Matching and Tagging |
N/A N/A |
Lubrication |
N/A Heavy |
Chain Image |
N/A |
Basic Chain Dimensions
Chain Pitch [in] |
N/A 1.250 |
Min. Roller Link Inside Width [in] |
N/A 0.755 |
Roller Diameter [in] |
N/A 0.750 |
Link Plate Height [in] |
N/A 1.180 |
Link Plate Thickness [in] |
N/A 0.156 |
Pin Diameter [in] |
N/A 0.375 |
Transverse Pitch [in] |
N/A 1.411 |
Pin Length - Overall Length of Std. Pin [in] |
N/A 1.595 |