CAD (0)
  • Cart is empty
    A Model 1 or 1/S with the addition of an engine mounting plate becomes a Model 3 or 3/S. It is available in standard SAE flywheel sizes as well as made-to-order sizes. The standard cylindrical hub is available in a variety of ANSI (SAE), DIN, JIS, and agricultural spline bores for hydraulic pumps and other applications. Various standard flexible element materials are available for specific torsional, misalignment and environmental requirements.
Unit of Measure

Specifications

Description 

N/A LF22-PLATE-SAE6.5

Weight

N/A 1.3 lb

Material

N/A High Temperature Rubber (HTR)

UPC Number

N/A 0685144764126

Dimensional Data

P

N/A 5.91 in150 mm

W

N/A 5 mm0.19 in