CAD (0)
▾
- The heart of the LF Series coupling is the flexible base element. This
element allows the customer to make their own shaft hubs from steel bar
stock or use existing hubs. Ideal for quick prototype testing, retrofit and high
volume applications.
Unit of Measure
Notes
| Specifications
| Dimensional Data
| Performance Data
| Torsional Element Specifications
| Features
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A LF250-ELE-HY-W/HDWR |
Coupling Size |
N/A LF250 |
Coupling Type |
N/A Torsional |
Material |
N/A Hytrel® |
Bore Type |
N/A Element w/ Hardware |
Color |
N/A Beige |
Weight |
N/A 25.13 lb |
Dimensional Data
Thread (Dimension T) |
N/A M20 |
Length thru Bore |
N/A 3.030 in100.00 mm |
Dimension HD |
N/A 6.299 in160.00 mm |
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs |
N/A 5.000 in130.00 mm |
Cubic inches |
N/A 542.44393 in³ |
Torsional Element Specifications
Torsional Element Specifications |
N/A
|
Features
Features |
N/A
|