CAD (0)
  • Cart is empty
  • Protects the universal joint from dirt and contaminants, while lubrication is retained
  • Lovejoy on-site replacement boots ensure proper lubrication for up to five times longer universal joint life
  • Installation and replacement is fast and easy, so your machine can be back in operation in minutes
  • Lovejoy universal joints D, D SS, DD, DDX, HD, and NB come pre-grooved
  • Use the larger type diameter Upper Type boots when possible (and use Lower Type boots when space restricted)
  • Standard boots are packaged two to a bag
Unit of Measure

Specifications

Description 

N/A D5-UPPER BOOTS & TIES-SET OF 2

Type

N/A Universal Joints - Boots and Ties

Material

N/A Neoprene

Weight

N/A 0.04 lb

Style

N/A Upper Boots

Color

N/A Black

Quantity

N/A 2

Dimensional Data

Dimension J1

N/A 1.500 in38.10 mm

Height

N/A 0.880 in

Depth

N/A 1.52 in

Width

N/A 0.880 in

Cubic inches

N/A 1.17709 in³

Dimensional Data of Related Coupling

Size

N/A D5

Outside Diameter

N/A 0.880 in

Overall Length

N/A 1.520 in

Performance Data of Related Coupling

Operating Temperature Range

N/A -30 to 212 ºF

Max. Speed

N/A 1750.00 rpm