CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Specifications

Description 

N/A 1110-HUB-2-3/4-5/8X5/16KW

Type

N/A Grid Coupling

Hub Material

N/A 1045 Steel

Style

N/A Bored

Color

N/A Gray/Metallic

Bore Type

N/A Finished Bore and Keyway

Weight

N/A 39.11 lb

Dimensional Data

Bore Size 

N/A 2 3/4 in

Lovejoy® Grid Coupling Size

N/A 1110

Set Screw Style Coupling Size (Dimension T)

N/A 1/2-13

Keyway Size (W x D)

N/A 5/8 x 5/16 in

Height

N/A 6.310 in

Length thru Bore

N/A 0.248 in

Width

N/A 6.310 in

Length thru Bore

N/A 5.000 in127.00 mm

Dimension HD

N/A 6.310 in160.27 mm

Min. Bore (Dimensions ID1/ID2)

N/A 1.625 in41.28 mm

Max. Bore (Dimensions ID1/ID2)

N/A 4.500 in114.30 mm

Cubic inches

N/A 199.08010 in³

Coupling Part Numbers

Falk™ Steelflex® Horizontal Cover Style Coupling Part Number

N/A 1110T10

Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number

N/A GF2110H

Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number

N/A 1110T10

Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number

N/A 1110H

Falk™ Steelflex® Vertical Cover Style Coupling Part Number

N/A 1110T20

Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number

N/A GF2110V

Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number

N/A 1110T20

Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number

N/A 1110V