CAD (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Specifications

Description 

N/A 1170-GRID ONLY

Type

N/A Grid

Material

N/A Alloy Steel

Weight

N/A 12.60 lb

Color

N/A Black/Metallic

Dimensional Data

Height

N/A 18.070 in

Depth

N/A 7.41 in

Width

N/A 18.070 in

Outside Diameter

N/A 18.070 in458.98 mm

Dimension L (Horizontal Style Cover)

N/A 7.410 in188.21 mm

Cubic inches

N/A 2419.54951 in³

Coupling Part Numbers

Lovejoy® Grid Coupling Size

N/A 1170