CAD (0)
  • Cart is empty
  • The maximum bore is supplied with a standard ANSI/AGMA 9002-B04 or ISO 286-2 keyway.
  • Taper Lock Bushing mounting screws can be either inch (UNC) or metric (BSW) and care should be taken to select the proper hub part number.
  • Taper Lock Busings are a product of Baldor Dodge and are not included with Lovejoy coupling hubs.
  • Maximum bores size and torque capacities are per Dodge specifications and Lovejoy is not responsible for the accuracy of any of the values listed relative to bore size and torque capacity.
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Specifications

Description 

N/A 1040-HUB-1108TL-FRNT MT STD UNC

Type

N/A Grid Coupling

Hub Material

N/A 1045 Steel

Style

N/A Bored for Taper Lock Bushing

Color

N/A Gray/Metallic

Bore Type

N/A Bored for Taper Lock Bushing

Bushing Series

N/A 1108

Weight

N/A 1.85 lb

Dimensional Data

Lovejoy® Grid Coupling Size

N/A 1040

Set Screw Style Coupling Size (Dimension T)

N/A Taper-Lock 1108 UNC

Height

N/A 2.250 in

Width

N/A 2.250 in

Length thru Bore

N/A 1.625 in41.30 mm

Dimension HD

N/A 2.250 in57.15 mm

Min. Bore (Dimensions ID1/ID2)

N/A 0.500 in12.70 mm

Max. Bore (Dimensions ID1/ID2)

N/A 1.625 in41.28 mm

Max. Bore Bushing

N/A 1.125 in28.58 mm

Max. Parallel Misalignment at Installation (Dimension P)

N/A 0.0060 in

Max. Parallel Misalignment during Operation (Dimension P)

N/A 0.012 in

Distance between Shaft Ends (Dimension G) - Normal Gap

N/A 0.118 in3.00 mm

Taper-Lock Bushing

N/A 1108

Thread

N/A UNC

Cubic inches

N/A 8.22656 in³

Performance Data

Bushing Max. Torque

N/A 1300.00 in·lb

Coupling Rated Torque

N/A 2200.00 in·lb

Max. Angular Misalignment at Installation (X-Y)

N/A 0.003 in

Max. Angular Misalignment during Operation (X-Y)

N/A 0.013 in

Coupling Part Numbers

Falk™ Steelflex® Horizontal Cover Style Coupling Part Number

N/A 1040T10

Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number

N/A GF2040H

Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number

N/A 1040T10

Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number

N/A 1040H

Falk™ Steelflex® Vertical Cover Style Coupling Part Number

N/A 1040T20

Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number

N/A GF2040V

Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number

N/A 1040T20

Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number

N/A 1040V