CAD (0)
▾
-
Lovejoy is pleased to be able to provide quality grid couplings covering a
large number of industry standard sizes and lengths. The Lovejoy grid style
coupling has proven itself in performance and popularity over a wide range
of applications.
Lovejoy’s grid style coupling design has demonstrated its ability to dampen vibration by as much as 30% and can cushion shock loads that could cause damage to both the driving and driven equipment. The tapered grid spring design absorbs impact energy by spreading the energy out over the full length of the grid spring thus reducing the magnitude of the torque spikes.
The Lovejoy design uses a curved hub tooth profile which creates a progressive contact with the flexible grid spring as the application torque increases. This feature provides a more effective and efficient transmission of power in properly aligned couplings.
Lovejoy’s versatile design of industry standard hubs and grid springs for both horizontal and vertical cover styles allow Lovejoy couplings to be interchangeable with other industry standard grid couplings and components.
Proper grid coupling installation and maintenance can add to a longer coupling life. Grid spring replacement is simple and can be performed at a fraction of the cost and time of a complete coupling.
-
The Lovejoy Grid coupling is an ideal coupling for
applications where excellent performance is desired and
additional requirements for vibration dampening may
exist. The Horizontal Split Cover design is recommended
in applications where there may be some constraints
on the diameter of the coupling. The vertical design is
recommended for applications where higher speed is one of
the requirements.
- Designed for ease of maintenance and grid spring replacement
- High tensile grid springs ensure superior coupling performance and longer coupling life
- Split covers allow for easy access to grid springs
- Interchangeable with industry standard grid couplings
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A 1070-HUB-SOLID |
Type |
N/A Grid Coupling |
Hub Material |
N/A 1045 Steel |
Style |
N/A Unbored |
Color |
N/A Gray/Metallic |
Bore Type |
N/A Solid |
Weight |
N/A 9.15 lb |
Weight - Solid |
N/A 23.00 lb |
Dimensional Data
Set Screw Style Coupling Size (Dimension T) |
N/A 1/4-20 |
Set Screw Style Coupling Location Size (Dimension SL) |
N/A 0.880 in22.35 mm |
Length thru Bore |
N/A 3.000 in76.20 mm |
Overall Length |
N/A 6.120 in155.50 mm |
Outside Diameter (Horiontal Style Cover) |
N/A 6.370 in161.80 mm |
Outside Diameter (Vertical Style Cover) |
N/A 6.810 in173.00 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.750 in19.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.500 in64.00 mm |
Dimension FD |
N/A 4.880 in123.80 mm |
Dimension FL |
N/A 0.500 in12.70 mm |
Dimension HD |
N/A 3.440 in87.30 mm |
Dimension G1 |
N/A 0.118 in3.00 mm |
Dimension L (Horizontal Style Cover) |
N/A 3.800 in96.52 mm |
Dimension L (Vertical Style Cover) |
N/A 1.330 in33.78 mm |
Dimension R |
N/A 2.630 in66.80 mm |
Dimension SL |
N/A 0.880 in22.35 mm |
Distance between Shaft Ends (Dimension G) - Normal Gap |
N/A 0.118 in3.00 mm |
Cubic inches |
N/A 35.50080 in³ |
Performance Data
Nominal Torque |
N/A 8800.00 in·lb |
Max. Speed (Horizontal Style Cover) |
N/A 4125.00 rpm |
Max. Speed (Vertical Style Cover) |
N/A 5500.00 rpm |
Max. Parallel Misalignment at Installation (Dimension P) |
N/A 0.0080 in |
Max. Parallel Misalignment during Operation (Dimension P) |
N/A 0.016 in |
Max. Angular Misalignment at Installation (X-Y) |
N/A 0.005 in |
Max. Angular Misalignment during Operation (X-Y) |
N/A 0.020 in |
Moment of Inertia (Horizontal Style Cover) WR |
N/A 63.1800 in·lb |
Moment of Inertia (Vertical Style Cover) WR |
N/A 61.6800 in·lb |
Coupling Part Numbers
Lovejoy® Grid Coupling Size |
N/A 1070 |
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number |
N/A 1070T10 |
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number |
N/A GF2070H |
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number |
N/A 1070T10 |
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number |
N/A 1070H |
Falk™ Steelflex® Vertical Cover Style Coupling Part Number |
N/A 1070T20 |
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number |
N/A GF2070V |
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number |
N/A 1070T20 |
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number |
N/A 1070V |
Features
Features |
N/A
|