CAD (0)
  • Cart is empty
    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to collar with screws, to make a full coupling, three additional components are needed: 1 standard L Type hub (without collar attachment), 1 LC Type hub (provides collar attachment, and 1 standard snap wrap center.
Unit of Measure

Specifications

Description 

N/A LC225-COLLAR-W/SCREWS

Coupling Type

N/A Jaw

Collar Material

N/A 1018 Steel

Coupling Size

N/A LC225

Weight

N/A 0.30 lb

Dimensional Data

Inside Diameter

N/A 5.610 in142.50 mm

Height

N/A 5.610 in

Depth

N/A 0.880 in

Width

N/A 5.610 in

Cubic inches

N/A 27.69545 in³