CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A 260-5/8-PULLEY

Drive Type

N/A Fixed Center - Driven

Belt Size

N/A 1422V

Ratio

N/A 3:1

Weight

N/A 2.75 lb

Dimensional Data

Bore Diameter 

N/A 5/8 in

Keyway Size 

N/A 3/16 x 3/32 in

Outside Diameter (Dimension C)

N/A 6.000 in

Max. Pitch Diameter (Dimension PD)

N/A 5.800 in

Min. Pitch Diameter (Dimension PD)

N/A 1.900 in

Overall Length

N/A 4.860 in

Cubic inches

N/A 174.96000 in³