CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A M-007-1/2-PULLEY

Drive Type

N/A Fixed Center - Driver

Belt Size

N/A 1422V

Ratio

N/A 9.3:1

Weight

N/A 7.50 lb

Dimensional Data

Bore Diameter 

N/A 1/2 in

Outside Diameter (Dimension C)

N/A 6.000 in

Max. Pitch Diameter (Dimension PD)

N/A 5.800 in

Min. Pitch Diameter (Dimension PD)

N/A 1.900 in

Overall Length

N/A 7 in

Cubic inches

N/A 252.00000 in³