
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Description |
N/A 14430-2-1/8-PULLEY |
Model |
N/A 14430 |
Type |
N/A Adjustable Center - Driver |
Belt Size |
N/A 4430V |
Ratio |
N/A 2.7:1 |
Weight |
N/A 46.10 lb |
UPC Number |
N/A 22008 |