
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Adjustable Motor Bases
Sliding and Tilting Bases
Sliding and Tilting Bases
-
It is necessary to change the distance between the motor and driven shaft in
order to change speed with an adjustable center drive. The best way to do
this is with an adjustable motor base. Lovejoy offers four basic types of motor
bases to satisfy requirements of space, convenience, interchangeability,
motor frame size, and economy.
-
Models: 135, 145-60, 301, 302-3, 403, 305-8 and 310-30
-
The original Lovejoy design, made of durable cast iron and steel.
-
For remote control in hazardous or inconvenient locations, Lovejoy offers
electric servo motor-controlled bases in some models of the cast iron bases,
both direct coupled (ERC) and chain-driven (MRC). Also, stainless steel
guide rods and adjusting screws are available on some models for severe
environments or applications subject to wash down.
Unit of Measure
Specifications
Description |
N/A 135-MOTOR BASE |
Model |
N/A 135 |
Type |
N/A Pump Mounting Bracket |
Material |
N/A Cast Iron |
Application |
N/A Adjustable Center VSP Drive |
Model Compatibility |
N/A for NEMA Motor Frame Sizes |
Contents |
N/A One Adjustable Motor Base |
Weight |
N/A 6.06 lb |
UPC Number |
N/A 19714 |
NEMA Frame Motor Size |
N/A 45, 56 |
Dimensional Data
Dimension A |
N/A 13.250 in |
Dimension B |
N/A 9.875 in250.83 mm |
Dimension C |
N/A 6.125 in155.58 mm |
Dimension D |
N/A 7.00 in |
Min. Dimension E |
N/A 2.125 in53.98 mm |
Max. Dimenson E |
N/A 8.000 in203.20 mm |
Min. Dimension F |
N/A 0.813 in20.64 mm |
Max. Dimension F |
N/A 2.250 in57.15 mm |
Dimension G |
N/A 11.125 in282.58 mm |
Slot (Dimension H) |
N/A 0.375 in9.53 mm |
Dimension I |
N/A 0.688 in17.46 mm |
Dimension J |
N/A 0.375 in9.53 mm |
Dimension K |
N/A 2.500 in63.50 mm |
Dimension L |
N/A 0.313 in7.94 mm |
Dimension M |
N/A 2.500 in63.50 mm |
Dimension N |
N/A 0.438 in11.11 mm |
Slot (Dimension O) |
N/A 0.375 in9.53 mm |
Dimension P |
N/A 0.375 in9.53 mm |
Dimension Q |
N/A 2.125 in53.98 mm |
Dimension R |
N/A 0.625 in15.88 mm |
Dimension S |
N/A 1.125 in28.58 mm |
Dimension T |
N/A 3.250 in |
Dimension U |
N/A 1.250 in31.75 mm |
Dimension W |
N/A 5.625 in142.88 mm |
Dimension X |
N/A 8.625 in219.08 mm |
Diameter (Dimension Y) |
N/A 0.500 in |
Diameter (Dimension Z) |
N/A 0.375 in |
Cubic inches |
N/A 301.43750 in³ |
Features
Features |
N/A
|