
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Adjustable Motor Bases
Sliding and Tilting Bases
Sliding and Tilting Bases
-
It is necessary to change the distance between the motor and driven shaft in
order to change speed with an adjustable center drive. The best way to do
this is with an adjustable motor base. Lovejoy offers four basic types of motor
bases to satisfy requirements of space, convenience, interchangeability,
motor frame size, and economy.
-
Models: 135, 145-60, 301, 302-3, 403, 305-8 and 310-30
-
The original Lovejoy design, made of durable cast iron and steel.
-
For remote control in hazardous or inconvenient locations, Lovejoy offers
electric servo motor-controlled bases in some models of the cast iron bases,
both direct coupled (ERC) and chain-driven (MRC). Also, stainless steel
guide rods and adjusting screws are available on some models for severe
environments or applications subject to wash down.
Unit of Measure
Specifications
Description |
N/A 145-60-MOTOR BASE |
Model |
N/A 145-60 |
Type |
N/A Pump Mounting Bracket |
Material |
N/A Cast Iron |
Application |
N/A Adjustable Center VSP Drive |
Model Compatibility |
N/A for NEMA Motor Frame Sizes |
Contents |
N/A One Adjustable Motor Base |
Weight |
N/A 11.43 lb |
UPC Number |
N/A 19718 |
NEMA Frame Motor Size |
N/A 56, 143T |
Dimensional Data
Dimension A |
N/A 16.125 in |
Dimension B |
N/A 12.625 in320.68 mm |
Dimension C |
N/A 7.875 in200.03 mm |
Dimension D |
N/A 8.750 in |
Min. Dimension E |
N/A 2.750 in69.85 mm |
Max. Dimenson E |
N/A 10.000 in254.00 mm |
Min. Dimension F |
N/A 1.313 in33.34 mm |
Max. Dimension F |
N/A 3.438 in87.31 mm |
Dimension G |
N/A 13.875 in352.43 mm |
Slot (Dimension H) |
N/A 0.406 in10.32 mm |
Dimension I |
N/A 2.500 in63.50 mm |
Dimension J |
N/A 2.500 in63.50 mm |
Dimension K |
N/A 3.000 in76.20 mm |
Dimension L |
N/A 0.375 in9.53 mm |
Dimension M |
N/A 4.125 in104.78 mm |
Dimension N |
N/A 0.438 in11.11 mm |
Slot (Dimension O) |
N/A 0.406 in10.32 mm |
Dimension P |
N/A 0.281 in7.14 mm |
Dimension Q |
N/A 2.125 in53.98 mm |
Dimension R |
N/A 0.813 in20.64 mm |
Dimension S |
N/A 1.375 in34.93 mm |
Dimension T |
N/A 4.750 in |
Dimension U |
N/A 1.250 in31.75 mm |
Dimension W |
N/A 8.000 in203.20 mm |
Dimension X |
N/A 11.375 in288.93 mm |
Diameter (Dimension Y) |
N/A 0.625 in |
Diameter (Dimension Z) |
N/A 0.500 in |
Cubic inches |
N/A 670.19531 in³ |
Features
Features |
N/A
|