
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Adjustable Motor Bases
Sliding and Tilting Bases
Sliding and Tilting Bases
-
It is necessary to change the distance between the motor and driven shaft in
order to change speed with an adjustable center drive. The best way to do
this is with an adjustable motor base. Lovejoy offers four basic types of motor
bases to satisfy requirements of space, convenience, interchangeability,
motor frame size, and economy.
-
Models: 135, 145-60, 301, 302-3, 403, 305-8 and 310-30
-
The original Lovejoy design, made of durable cast iron and steel.
-
For remote control in hazardous or inconvenient locations, Lovejoy offers
electric servo motor-controlled bases in some models of the cast iron bases,
both direct coupled (ERC) and chain-driven (MRC). Also, stainless steel
guide rods and adjusting screws are available on some models for severe
environments or applications subject to wash down.
Unit of Measure
Specifications
Description |
N/A 302-3-MOTOR BASE |
Model |
N/A 302-3 |
Type |
N/A Pump Mounting Bracket |
Material |
N/A Cast Iron |
Application |
N/A Adjustable Center VSP Drive |
Model Compatibility |
N/A for NEMA Motor Frame Sizes |
Contents |
N/A One Adjustable Motor Base |
Weight |
N/A 19.38 lb |
UPC Number |
N/A 19781 |
NEMA Frame Motor Size |
N/A 143T, 145T, 182T, 184T |
Dimensional Data
Dimension A |
N/A 19.375 in |
Dimension B |
N/A 16.000 in406.40 mm |
Dimension C |
N/A 8.500 in215.90 mm |
Dimension D |
N/A 10.000 in |
Min. Dimension E |
N/A 3.000 in76.20 mm |
Max. Dimenson E |
N/A 13.875 in352.43 mm |
Min. Dimension F |
N/A 1.875 in47.63 mm |
Max. Dimension F |
N/A 3.875 in98.43 mm |
Dimension G |
N/A 17.250 in438.15 mm |
Slot (Dimension H) |
N/A 0.406 in10.32 mm |
Dimension I |
N/A 3.000 in76.20 mm |
Dimension J |
N/A 2.125 in53.98 mm |
Dimension K |
N/A 3.500 in88.90 mm |
Dimension L |
N/A 0.375 in9.53 mm |
Dimension M |
N/A 4.125 in104.78 mm |
Dimension N |
N/A 0.750 in19.05 mm |
Slot (Dimension O) |
N/A 0.500 in12.70 mm |
Dimension P |
N/A 0.500 in12.70 mm |
Dimension Q |
N/A 2.125 in53.98 mm |
Dimension R |
N/A 0.813 in20.64 mm |
Dimension S |
N/A 1.500 in38.10 mm |
Dimension T |
N/A 5.0 in |
Dimension U |
N/A 2.000 in50.80 mm |
Dimension W |
N/A 9.313 in236.54 mm |
Dimension X |
N/A 13.250 in336.55 mm |
Diameter (Dimension Y) |
N/A 0.875 in |
Diameter (Dimension Z) |
N/A 0.625 in |
Cubic inches |
N/A 968.75000 in³ |
Features
Features |
N/A
|