Sliding Dovetail Type
Models: 48/56 LA and 48/56 LB
    These are the most compact, lowest-priced sliding motor bases offered by Lovejoy.
    The Model 48/56 LA comes with a convenient hexagon head adjusting screw for use with your adjustable or socket wrench for fast speed change, and has a profile height of only 1-1/2 inches. The Model 48/56 LB is equipped with a hand wheel and riser blocks that make tool-free adjustment quick and easy.
Unit of Measure

Specifications

Description 

N/A 48/56 LA-MOTOR BASE

Model

N/A 48/56 LA

Type

N/A Pump Mounting Bracket

Material

N/A Steel

Application

N/A Adjustable Center VSP Drive

Model Compatibility

N/A for NEMA Motor Frame Sizes

Contents

N/A One Adjustable Motor Base

Weight

N/A 4.25 lb

UPC Number

N/A 19916

NEMA Frame Motor Size

N/A 48, 56

Dimensional Data

Length

N/A 11.000 in

Height

N/A 3.00 in

Depth

N/A 6.250 in

Cubic inches

N/A 206.25000 in³

Features

Features 

N/A
  • Easy motor mounting and speed adjustment due to the one-piece top plate, which is slotted for NEMA 48 and 56 motor frames
  • So cost efficient they can be used as belt tensioning bases
  • Tough steel construction makes them exceptionally durable