
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Adjustable Motor Bases
Sliding and Tilting Bases
Models: SMB143, SMB184, and SMB254
Sliding and Tilting Bases
-
It is necessary to change the distance between the motor and driven shaft in
order to change speed with an adjustable center drive. The best way to do
this is with an adjustable motor base. Lovejoy offers four basic types of motor
bases to satisfy requirements of space, convenience, interchangeability,
motor frame size, and economy.
Models: SMB143, SMB184, and SMB254
-
SMB motor bases are extremely low profile and made of strong, lightweight
steel, plated for protection against rust and corrosion. A folding knurled
adjusting handle replaces the common round hand wheel to offer easy speed
adjustment with minimum effort and no tools. Adjustable maximum and
minimum speed stops are included. The adjusting handle is easily removed
for the addition of a sprocket or universal joint to adapt to existing control
methods.
-
For remote control in hazardous or inconvenient locations, Lovejoy offers
electric servo motor controlled bases in the SMB style, both chain-driven
(MRC) and direct coupled (ERC). Both types come complete with motor,
control, and wiring diagram.
Unit of Measure
Specifications
Description |
N/A SMB-184-SLIDING MOTOR BASE |
Model |
N/A SMB-184 |
Type |
N/A Pump Mounting Bracket |
Material |
N/A Steel |
Application |
N/A Adjustable Center VSP Drive |
Model Compatibility |
N/A for NEMA Motor Frame Sizes |
Contents |
N/A One Adjustable Motor Base |
Weight |
N/A 15.25 lb |
UPC Number |
N/A 40213 |
NEMA Frame Motor Size |
N/A 143T, 145T, 182T, 184T |
Dimensional Data
Dimension A |
N/A 19.500 in |
Dimension B |
N/A 15.167 in385.23 mm |
Dimension C |
N/A 7.250 in184.15 mm |
Dimension D |
N/A 10.000 in |
Dimension E |
N/A 7.500 in190.50 mm |
Dimension E1 |
N/A 5.500 in139.70 mm |
Min. Dimension F |
N/A 3.750 in95.25 mm |
Max. Dimension F |
N/A 6.219 in157.96 mm |
Min. Dimension F1 |
N/A 2.563 in65.09 mm |
Max. Dimension F1 |
N/A 6.313 in160.34 mm |
Dimension G |
N/A 17.375 in441.33 mm |
Dimension H |
N/A 0.406 in10.32 mm |
Dimension H1 |
N/A 0.344 in8.73 mm |
Dimension I |
N/A 2.000 in50.80 mm |
Dimension J |
N/A 2.000 in50.80 mm |
Dimension K |
N/A 2.625 in66.68 mm |
Dimension L |
N/A 0.141 in3.57 mm |
Dimension M |
N/A 3.500 in88.90 mm |
Dimension N |
N/A 1.375 in34.93 mm |
Dimension O |
N/A 0.406 in10.32 mm |
Dimension P |
N/A 1.750 in44.45 mm |
Dimension Q |
N/A 1.750 in44.45 mm |
Dimension S |
N/A 9.000 in228.60 mm |
Dimension T |
N/A 5.188 in |
Dimension U |
N/A 2.000 in50.80 mm |
Dimension W |
N/A 9.000 in228.60 mm |
Dimension X |
N/A 13.375 in339.73 mm |
Diameter (Dimension Y) |
N/A 0.750 in |
Diamenter (Dimension Z) |
N/A 5/8-11 |
Cubic inches |
N/A 1011.56250 in³ |
Features
Features |
N/A
|