
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Two-Side Moveable
1/3 through 1-1/2 HP
“A” and “B” Belts
1/3 through 1-1/2 HP
“A” and “B” Belts
-
Aluminoline variable speed pulleys are designed for the best possible belt
alignment with the least amount of overhung load. Flanges are made of a
lightweight, corrosion-resistant aluminum, which is hard-coat anodized for long
life. The aluminum flanges provide quiet operation with minimum vibration.
These pulleys are used with classical “A” and “B” drive belts.
Aluminoline pulleys offer maximum service when lubricated through a
convenient grease fitting located on the end of the pulley shaft.
Belt Selection
-
Aluminoline variable speed pulleys are designed to drive standard “A” and
“B” section belts. Due to the intermeshing flange design, it is best to use a
wrapped belt or one without cogs.
Adjustable Center Drives
-
The typical adjustable center drive consists of the Aluminoline pulley mounted
on the motor shaft, a companion sheave on the driven shaft, an adjustable
motor base and a belt. Standard “A” and “B” fixed diameter sheaves should
be used as driven companion sheaves. Belt alignment will be maintained
throughout the speed range because the Aluminoline pulleys are two-side
moveable. Due to the minimal bottom contact area of “A” and “B” belts, flat
driven sheaves are NOT recommended.
Unit of Measure
Specifications
Description |
N/A 145-3/4-PULLEY |
Drive Type |
N/A Adjustable Center - Driver |
Belt Size |
N/A A |
Ratio |
N/A 2:1 |
Weight |
N/A 2.12 lb |
UPC Number |
N/A 18526 |
Dimensional Data
Bore Diameter |
N/A 3/4 in |
Keyway Size |
N/A 3/16 x 3/32 in |
Width |
N/A 1.380 in35.05 mm |
Outside Diameter |
N/A 4.50 in |
Max. Pitch Diameter (Dimension PD) |
N/A 4.250 in |
Min. Pitch Diameter (Dimension PD) |
N/A 2.100 in |
Overall Length |
N/A 4.810 in122.17 mm |
Cubic inches |
N/A 97.40250 in³ |