
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The AL Type coupling consists of two standard AL Type hubs and one spider (find under L Type components, or the AL section for AL150).
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A AL075-HUB-1/4-NKW |
Hub Style |
N/A 2 |
Coupling Type |
N/A Jaw |
Material |
N/A Aluminum |
Color |
N/A Silver |
# of Jaws |
N/A 3 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 0.16 lb |
Weight - Solid |
N/A 0.30 lb |
Weight - Solid |
N/A 0.40 lb |
Dimensional Data
Bore Size |
N/A 1/4 in |
Coupling Size |
N/A AL075 |
Thread (Dimension T) |
N/A 1/4-20 |
Keyway Size (W x D) |
N/A No Keyway |
Length thru Bore |
N/A 0.810 in20.57 mm |
Overall Length |
N/A 2.12 in53.85 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.250 in6 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 0.875 in22.00 mm |
Hub Length |
N/A 1.310 in33.27 mm |
Dimension G |
N/A 0.5 in12.7 mm |
Dimension HD |
N/A 1.530 in38.86 mm |
Dimension SL |
N/A .31 in7.87 mm |
Cubic inches |
N/A 4.01188 in³ |
Performance Data
Nominal Torque |
N/A 90.00 in·lb |
Max. Speed |
N/A 11000.00 rpm |
Moment of Inertia (Solid) WR2 |
N/A 0.121 lb·in² |
Rated HP at 100 rpm |
N/A .14 hp |
Rated HP at 1,200 rpm |
N/A 1.68 hp |
Rated HP at 1,800 rpm |
N/A 2.57 hp |
Rated HP at 3,600 rpm |
N/A 5.04 hp |
Spider Performance
Spider Performance |
N/A
|