
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The AL Type coupling consists of two standard AL Type hubs and one spider (find under L Type components, or the AL section for AL150).
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A AL090-HUB-1/4-NKW |
Hub Style |
N/A 2 |
Coupling Type |
N/A Jaw |
Material |
N/A Aluminum |
Color |
N/A Silver |
# of Jaws |
N/A 3 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 0.25 lb |
Weight - Solid |
N/A 0.40 lb |
Weight - Solid |
N/A 0.50 lb |
Dimensional Data
Bore Size |
N/A 1/4 in |
Coupling Size |
N/A AL090 |
Thread (Dimension T) |
N/A 1/4-20 |
Keyway Size (W x D) |
N/A No Keyway |
Length thru Bore |
N/A 0.910 in23.11 mm |
Overall Length |
N/A 2.340 in59.44 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.250 in13.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 0.875 in22.00 mm |
Hub Length |
N/A 1.430 in36.32 mm |
Dimension G |
N/A 0.52 in13.21 mm |
Dimension HD |
N/A 1.530 in38.86 mm |
Dimension SL |
N/A 0.340 in8.64 mm |
Cubic inches |
N/A 6.42699 in³ |
Performance Data
Nominal Torque |
N/A 144 in·lb |
Max. Speed |
N/A 9000.00 rpm |
Moment of Inertia (Solid) WR2 |
N/A 0.271 lb·in² |
Rated HP at 100 rpm |
N/A 0.23 hp |
Rated HP at 1,200 rpm |
N/A 2.76 hp |
Rated HP at 1,800 rpm |
N/A 4.11 hp |
Rated HP at 3,600 rpm |
N/A 8.28 hp |
Spider Performance
Spider Performance |
N/A
|