
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
For over 30 years as the standard in DC steel mill cranes, these long-lasting, heat resistant disc brakes prevent heat checking and fading.
Unit of Measure
Specifications
Drum Brake Replacement |
N/A 13 |
Disk Diameter |
N/A 17 in |
Torque |
N/A 550 lb·ft |
Brake Weight |
N/A 258 lb |
Rotor Weight |
N/A 100 lb |
Disk Height to Floor |
N/A 18.38 in |
Disk/Motor Shaft Centerline to Floor |
N/A 9.88 in |
Brake Body Height to Floor |
N/A 17.25 in |
Brake Length to Centerline of Shaft |
N/A 21.16 in |
Width Including Adjacent Bolt |
N/A 14.05 in |
Length, Shaft CL to Mounting Hole |
N/A 5.75 in |
Width, Disc CL to Mounting Hole |
N/A 4.50 in |