
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
For over 30 years as the standard in DC steel mill cranes, these long-lasting, heat resistant disc brakes prevent heat checking and fading.
Unit of Measure
Specifications
Drum Brake Replacement |
N/A 19 |
Disk Diameter |
N/A 24 in |
Torque |
N/A 2000 lb·ft |
Brake Weight |
N/A 640 lb |
Rotor Weight |
N/A 231 lb |
Disk Height to Floor |
N/A 25.25 in |
Disk/Motor Shaft Centerline to Floor |
N/A 13.25 in |
Brake Body Height to Floor |
N/A 19.67 in |
Brake Length to Centerline of Shaft |
N/A 30.19 in |
Width Including Adjacent Bolt |
N/A 17.80 in |
Length, Shaft CL to Mounting Hole |
N/A 9.25 in |
Width, Disc CL to Mounting Hole |
N/A 5.56 in |