
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
QUICK FLEX aluminum high-performance covers are designed to minimize axial loading in all applications including high or low torque and high or low speed.
Unit of Measure
Specifications
Description |
N/A QF50HPCOVER |
Type |
N/A QUICK FLEX cover |
Material |
N/A Aluminum |
Color |
N/A Metallic |
Style |
N/A High Performance Cover |
Size |
N/A 50 |
Dimensional Data
Dimension B |
N/A 3.02 in |
Dimension A |
N/A 7.28 in |
Gmin |
N/A 0.105 in2.67 mm |
Gmax |
N/A 0.181 in3.56 mm |