
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
QUICK FLEX high-speed covers are designed for applications where low torque and/or high speed is present. QF5 through QF175 use standard snap ring to secure cover in place. QF250 and larger use eight bolts with lock washers.
Unit of Measure
Specifications
Description |
N/A QF500S316COVER |
Type |
N/A QUICK FLEX cover |
Material |
N/A 316 Stainless Steel |
Color |
N/A Metallic |
Style |
N/A High Speed Cover |
Size |
N/A 500 |
Dimensional Data
Dimension E |
N/A 4.05 in |
Dimension D1 |
N/A 10.77 in |
Gmin |
N/A 0.196 in4.98 mm |
Gmax |
N/A 0.25 in6.35 mm |