
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
QUICK FLEX High-Speed split covers are ideal in applications where high torque is combined with higher speeds while minimizing axial loading.
Unit of Measure
Specifications
Description |
N/A QF10260HVSPCOVERTDC |
Type |
N/A QUICK FLEX cover |
Material |
N/A AISI 1020, electroless nickel plating |
Color |
N/A Metallic |
Style |
N/A High Speed Horizontally & Vertically Split Cover |
Size |
N/A 10260 |
Dimensional Data
Dimension B |
N/A 10.85 in |
Dimension A |
N/A 24.38 in |
Gmin |
N/A 0.236 in5.99 mm |
Gmax |
N/A 0.424 in10.77 mm |