
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The SXC Type is the close coupled variation of the SX Type coupling. The SXC is similar to the SX coupling in that the disc packs are attached when the coupling is installed. In the close coupled units, the hubs are turned inward and are mounted inside the spacer. Note that with the hubs inside the spacer, the maximum bore allowed in the hub will be decreased. The SXC couplings can be used with one or both hubs turned outward to allow the coupling to accommodate different shaft separations.
- Note: The SXC Type uses the same disc pack kits and spacers as the SX Type.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Specifications
Description |
N/A SXC132-6-HUB-42MMP7-12X3.3MMKW |
Hub Style |
N/A Standard |
Type |
N/A Disc Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Dimension BR |
N/A 1.770 in45.00 mm |
Coupling Series |
N/A SXC-6 |
Coupling Type |
N/A Disc |
Weight |
N/A 3.81 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 8.00 lb3.80 Kg |
Dimensional Data
Bore Size |
N/A 42 mm |
Size |
N/A 132-6 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Keyway Size (W x D) |
N/A 12 X 3.3 mm |
Length thru Bore |
N/A 2.36 in59.94 mm |
Overall Length |
N/A 4.870 in124.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.06 in50 mm |
Dimension FD |
N/A 5.200 in132.00 mm |
Dimension FW |
N/A 0.310 in8.00 mm |
Dimension HD |
N/A 2.790 in71.00 mm |
Dimension HH |
N/A 0.240 in6.00 mm |
Dimension PW |
N/A 0.330 in8.38 mm |
Dimension S |
N/A 3.590 in91.00 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.150 in4.00 mm |
Cubic inches |
N/A 63.81440 in³ |
Performance Data
Nominal Torque |
N/A 9700 in·lb1100 N·m |
Max. Torque |
N/A 19200 in·lb2200 N·m |
Max. Speed (Unbalanced) |
N/A 5840 rpm |
Max. Speed (Balanced) |
N/A 14600 rpm |
Axial Misalignment (∆ Ka) |
N/A 0.102 in |
Max. Angular Misalignment |
N/A 1.50 º |
Torsional Stiffness x 106 |
N/A 4.4 in·lb/rad0.50 Nm/rad |
Rated Power at 100 rpm |
N/A 15.4 hp11.5 kW |