
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The SXC Type is the close coupled variation of the SX Type coupling. The SXC is similar to the SX coupling in that the disc packs are attached when the coupling is installed. In the close coupled units, the hubs are turned inward and are mounted inside the spacer. Note that with the hubs inside the spacer, the maximum bore allowed in the hub will be decreased. The SXC couplings can be used with one or both hubs turned outward to allow the coupling to accommodate different shaft separations.
- Note: The SXC Type uses the same disc pack kits and spacers as the SX Type.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Specifications
Description |
N/A SXC158-6-HUB-RSB |
Hub Style |
N/A Standard |
Type |
N/A Disc Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
Coupling Series |
N/A SXC-6 |
Coupling Type |
N/A Disc |
Weight |
N/A 8.79 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 13.00 lb |
Dimensional Data
Size |
N/A 158-6 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Length thru Bore |
N/A 2.760 in70.10 mm |
Overall Length |
N/A 5.660 in144.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.380 in60.00 mm |
Dimension BR |
N/A 2.170 in55.00 mm |
Dimension FD |
N/A 6.220 in158.00 mm |
Dimension FW |
N/A 0.390 in10.00 mm |
Dimension HD |
N/A 3.310 in84.00 mm |
Dimension HH |
N/A 0.280 in7.00 mm |
Dimension PW |
N/A 0.440 in11.18 mm |
Dimension S |
N/A 4.000 in102.00 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.140 in4.00 mm |
Cubic inches |
N/A 106.77998 in³ |
Performance Data
Nominal Torque |
N/A 17700 in·lb |
Max. Torque |
N/A 35400 in·lb |
Max. Speed (Unbalanced) |
N/A 4920 rpm |
Max. Speed (Balanced) |
N/A 12300 rpm |
Axial Misalignment (∆ Ka) |
N/A 0.122 in |
Max. Angular Misalignment |
N/A 1.50 º |
Torsional Stiffness x 106 |
N/A 5.8 in·lb/rad |
Rated Power at 100 rpm |
N/A 28.2 hp21 kW |