
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The SXC Type is the close coupled variation of the SX Type coupling. The SXC is similar to the SX coupling in that the disc packs are attached when the coupling is installed. In the close coupled units, the hubs are turned inward and are mounted inside the spacer. Note that with the hubs inside the spacer, the maximum bore allowed in the hub will be decreased. The SXC couplings can be used with one or both hubs turned outward to allow the coupling to accommodate different shaft separations.
- Note: The SXC Type uses the same disc pack kits and spacers as the SX Type.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Specifications
Description |
N/A SXC185-6-HUB-RSB |
Hub Style |
N/A Standard |
Type |
N/A Disc Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
Coupling Series |
N/A SXC-6 |
Coupling Type |
N/A Disc |
Weight |
N/A 13.30 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 22.00 lb |
Dimensional Data
Size |
N/A 185-6 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Length thru Bore |
N/A 3.15 in80.01 mm |
Overall Length |
N/A 6.440 in164.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.680 in68.00 mm |
Dimension BR |
N/A 2.560 in65.00 mm |
Dimension FD |
N/A 7.280 in185.00 mm |
Dimension FW |
N/A 0.470 in12.00 mm |
Dimension HD |
N/A 3.74 in95 mm |
Dimension HH |
N/A 0.310 in8.00 mm |
Dimension PW |
N/A 0.550 in13.97 mm |
Dimension S |
N/A 4.400 in112.00 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.140 in4.00 mm |
Cubic inches |
N/A 166.94496 in³ |
Performance Data
Nominal Torque |
N/A 29200 in·lb |
Max. Torque |
N/A 58400 in·lb |
Max. Speed (Unbalanced) |
N/A 4200 rpm |
Max. Speed (Balanced) |
N/A 10500 rpm |
Axial Misalignment (∆ Ka) |
N/A 0.146 in |
Max. Angular Misalignment |
N/A 1.50 º |
Torsional Stiffness x 106 |
N/A 11.50 in·lb/rad |
Rated Power at 100 rpm |
N/A 46.30 hp34.50 kW |