
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The SXC Type is the close coupled variation of the SX Type coupling. The SXC is similar to the SX coupling in that the disc packs are attached when the coupling is installed. In the close coupled units, the hubs are turned inward and are mounted inside the spacer. Note that with the hubs inside the spacer, the maximum bore allowed in the hub will be decreased. The SXC couplings can be used with one or both hubs turned outward to allow the coupling to accommodate different shaft separations.
- Note: The SXC Type uses the same disc pack kits and spacers as the SX Type.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Specifications
Description |
N/A SXC302-6-HUB-RSB |
Hub Style |
N/A Standard |
Type |
N/A Disc Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
Coupling Series |
N/A SXC-6 |
Coupling Type |
N/A Disc |
Weight |
N/A 66.24 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 101.00 lb |
Dimensional Data
Size |
N/A 302-6 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Length thru Bore |
N/A 5.320 in135.13 mm |
Overall Length |
N/A 10.990 in279.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 4.630 in115.00 mm |
Dimension BR |
N/A 4.530 in115.00 mm |
Dimension FD |
N/A 11.890 in302.00 mm |
Dimension FW |
N/A 0.870 in22.00 mm |
Dimension HD |
N/A 6.500 in165.00 mm |
Dimension HH |
N/A 0.550 in14.00 mm |
Dimension PW |
N/A 0.960 in24.38 mm |
Dimension S |
N/A 7.330 in186.00 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.350 in9.00 mm |
Cubic inches |
N/A 752.09957 in³ |
Performance Data
Nominal Torque |
N/A 177000 in·lb |
Max. Torque |
N/A 354000.00 in·lb |
Max. Speed (Unbalanced) |
N/A 2560.00 rpm |
Max. Speed (Balanced) |
N/A 6400.00 rpm |
Axial Misalignment (∆ Ka) |
N/A 0.224 in |
Max. Angular Misalignment |
N/A 1.00 º |
Torsional Stiffness x 106 |
N/A 84.00 in·lb/rad |
Rated Power at 100 rpm |
N/A 281.10 hp209.60 kW |