Flat and Grooved Types for Variable Speed Belts
    Lovejoy companion sheaves are made of durable cast iron to assure best possible wear at the belt contact area. Grooved sheaves, for use with V-V adjustable center drives, are machined to match the belt width and angle of standard variable speed belts for optimum efficiency. The spoked design provides strength and light weight. All companion sheaves are precision balanced for smooth running. The sheaves are bored to accept standard type tapered bushings for ease of installation, best possible shaft grip and removal from the shaft without damage to any of the parts.
Unit of Measure

Specifications

Description 

N/A 3230G10.4SF-SHEAVE

Model

N/A 3230G10.4SF

Type

N/A Grooved Companion Sheaves Type 1

Belt Size

N/A 3230V

Material

N/A Cast Iron

Style

N/A Variable Pitch

Bushing Series

N/A SF

Weight

N/A 21.00 lb

Dimensional Data

Width (Dimension W)

N/A 2.380 in

Outside Diameter 

N/A 9.900 in

Dimension P

N/A 0.060 in1.52 mm

Pitch Diameter (Dimension PD)

N/A 10.000 in

Cubic inches

N/A 233.26380 in³