Accessory Kits for Standard Lovejoy Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)

For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).

The Continuous Sleeve Gear Coupling Accessory Kits include 2 seals and 2 lock rings.

Note: Accessory Kits DO NOT include gear coupling grease. Gear coupling grease is essential for satisfactory gear coupling operation, and must be purchased separately.

Unit of Measure

Specifications

Description 

N/A C-2-ACCY KIT

Type

N/A Universal Accessory Kits

Material

N/A Steel

Weight

N/A 0.40 lb

Complete Coupling Weight

N/A 13.00 lb

Coupling Type

N/A Gear

Dimensional Data

Width

N/A 8.000 in

Height

N/A 6.000 in

Depth

N/A 1.00 in

Cubic inches

N/A 48.00000 in³

Dimensional Data of Related Coupling

Coupling Size

N/A 2 in

Dimension LS

N/A 2.560 in65.02 mm

Overall Length

N/A 4.25 in107.95 mm

Max. Bore (Dimensions ID1/ID2)

N/A 2.130 in56 mm

Outside Diameter

N/A 4.750 in4.75 mm

Dimension CBD

N/A 3.000 in76.20 mm

Dimension DC

N/A 0.190 in4.83 mm

Dimension HD

N/A 3.250 in82.55 mm

Dimension HL

N/A 2.060 in52.32 mm

Distance between Shaft Ends (Dimension G)

N/A 0.13 in3.30 mm

Distance between Shaft Ends (Dimension G1)

N/A 0.500 in12.70 mm

Dimension R

N/A 4.880 in123.95 mm

Dimension SL

N/A 1.280 in32.51 mm

Performance Data of Related Coupling

Max. Speed (Unbalanced)

N/A 4200 rpm

Nominal Torque

N/A 20200.00 in·lb

Max. Angular Misalignment

N/A 0.50º per Mesh

Parallel Misalignment

N/A 0.007 in