Accessory Kits for Standard Lovejoy Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)

For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).

The Continuous Sleeve Gear Coupling Accessory Kits include 2 seals and 2 lock rings.

Note: Accessory Kits DO NOT include gear coupling grease. Gear coupling grease is essential for satisfactory gear coupling operation, and must be purchased separately.

Unit of Measure

Specifications

Description 

N/A C-3-ACCY KIT

Type

N/A Universal Accessory Kits

Material

N/A Steel

Weight

N/A 1.00 lb

Complete Coupling Weight

N/A 33.00 lb

Coupling Type

N/A Gear

Dimensional Data

Width

N/A 12.000 in

Height

N/A 9.000 in

Depth

N/A 1.00 in

Cubic inches

N/A 108.00000 in³

Dimensional Data of Related Coupling

Coupling Size

N/A 3 in

Dimension LS

N/A 3.750 in95.25 mm

Overall Length

N/A 5.500 in139.70 mm

Max. Bore (Dimensions ID1/ID2)

N/A 3.13 in84.00 mm

Outside Diameter

N/A 6.630 in6.63 mm

Dimension CBD

N/A 4.750 in120.65 mm

Dimension DC

N/A 0.250 in6.35 mm

Dimension HD

N/A 4.750 in120.65 mm

Dimension HL

N/A 2.630 in66.80 mm

Distance between Shaft Ends (Dimension G)

N/A 0.25 in6.35 mm

Distance between Shaft Ends (Dimension G1)

N/A 0.750 in19.05 mm

Dimension R

N/A 6.880 in174.75 mm

Dimension SL

N/A 1.880 in47.75 mm

Performance Data of Related Coupling

Max. Speed (Unbalanced)

N/A 3600.00 rpm

Nominal Torque

N/A 50400.00 in·lb

Max. Angular Misalignment

N/A 0.50º per Mesh

Parallel Misalignment

N/A 0.010 in