Accessory Kits for Standard Lovejoy Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)

For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).

The Continuous Sleeve Gear Coupling Accessory Kits include 2 seals and 2 lock rings.

Note: Accessory Kits DO NOT include gear coupling grease. Gear coupling grease is essential for satisfactory gear coupling operation, and must be purchased separately.

Unit of Measure

Specifications

Description 

N/A C-3.5-ACCY KIT

Type

N/A Universal Accessory Kits

Material

N/A Steel

Weight

N/A 1.20 lb

Complete Coupling Weight

N/A 63.00 lb

Coupling Type

N/A Gear

Dimensional Data

Width

N/A 12.000 in

Height

N/A 9.000 in

Depth

N/A 1.00 in

Cubic inches

N/A 108.00000 in³

Dimensional Data of Related Coupling

Coupling Size

N/A 3 1/2 in

Dimension LS

N/A 4.000 in101.60 mm

Overall Length

N/A 8.750 in222.25 mm

Max. Bore (Dimensions ID1/ID2)

N/A 3.630 in97.00 mm

Outside Diameter

N/A 7.500 in7.50 mm

Dimension CBD

N/A 5.500 in139.70 mm

Dimension DC

N/A 0.250 in6.35 mm

Dimension HD

N/A 5.380 in136.65 mm

Dimension HL

N/A 4.250 in107.95 mm

Distance between Shaft Ends (Dimension G)

N/A 0.25 in6.35 mm

Distance between Shaft Ends (Dimension G1)

N/A 0.750 in19.05 mm

Dimension R

N/A 9.250 in234.95 mm

Dimension SL

N/A 2.000 in50.80 mm

Performance Data of Related Coupling

Max. Speed (Unbalanced)

N/A 2800.00 rpm

Nominal Torque

N/A 88200.00 in·lb

Max. Angular Misalignment

N/A 0.50º per Mesh

Parallel Misalignment

N/A 0.012 in