Accessory Kits for Standard Lovejoy Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)

For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).

The Continuous Sleeve Gear Coupling Accessory Kits include 2 seals and 2 lock rings.

Note: Accessory Kits DO NOT include gear coupling grease. Gear coupling grease is essential for satisfactory gear coupling operation, and must be purchased separately.

Unit of Measure

Specifications

Description 

N/A C-4.5-ACCY KIT

Type

N/A Universal Accessory Kits

Material

N/A Steel

Weight

N/A 2.40 lb

Complete Coupling Weight

N/A 126.00 lb

Coupling Type

N/A Gear

Dimensional Data

Width

N/A 14.000 in

Height

N/A 12.0 in

Depth

N/A 1.00 in

Cubic inches

N/A 168.00000 in³

Dimensional Data of Related Coupling

Coupling Size

N/A 4 1/2 in

Dimension LS

N/A 4.880 in123.95 mm

Overall Length

N/A 10.250 in260.35 mm

Max. Bore (Dimensions ID1/ID2)

N/A 4.750 in130.00 mm

Outside Diameter

N/A 9.500 in9.50 mm

Dimension CBD

N/A 7.250 in184.15 mm

Dimension DC

N/A 0.250 in6.35 mm

Dimension HD

N/A 7.250 in184.15 mm

Dimension HL

N/A 5.000 in127.00 mm

Distance between Shaft Ends (Dimension G)

N/A 0.25 in6.35 mm

Distance between Shaft Ends (Dimension G1)

N/A 0.750 in19.05 mm

Dimension R

N/A 10.380 in263.65 mm

Dimension SL

N/A 2.440 in61.98 mm

Performance Data of Related Coupling

Max. Speed (Unbalanced)

N/A 2200 rpm

Nominal Torque

N/A 184000.00 in·lb

Max. Angular Misalignment

N/A 0.25º per Mesh

Parallel Misalignment

N/A 0.007 in