Accessory Kits for Standard Lovejoy Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)

For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).

The Continuous Sleeve Gear Coupling Accessory Kits include 2 seals and 2 lock rings.

Note: Accessory Kits DO NOT include gear coupling grease. Gear coupling grease is essential for satisfactory gear coupling operation, and must be purchased separately.

Unit of Measure

Specifications

Description 

N/A C-6-ACCY KIT

Type

N/A Universal Accessory Kits

Material

N/A Steel

Weight

N/A 4.00 lb

Complete Coupling Weight

N/A 267.00 lb

Coupling Type

N/A Gear

Dimensional Data

Width

N/A 14.000 in

Height

N/A 12.0 in

Depth

N/A 1.00 in

Cubic inches

N/A 168.00000 in³

Dimensional Data of Related Coupling

Coupling Size

N/A 6 in

Dimension LS

N/A 6.500 in165.10 mm

Overall Length

N/A 13.000 in330.20 mm

Max. Bore (Dimensions ID1/ID2)

N/A 6.750 in186.00 mm

Outside Diameter

N/A 12.250 in12.25 mm

Dimension CBD

N/A 9.250 in234.95 mm

Dimension DC

N/A 0.250 in6.35 mm

Dimension HD

N/A 9.500 in241.30 mm

Dimension HL

N/A 6.380 in162.05 mm

Distance between Shaft Ends (Dimension G)

N/A 0.25 in6.35 mm

Distance between Shaft Ends (Dimension G1)

N/A 0.750 in19.05 mm

Dimension R

N/A 13.380 in339.85 mm

Dimension SL

N/A 3.250 in82.55 mm

Performance Data of Related Coupling

Max. Speed (Unbalanced)

N/A 2000 rpm

Nominal Torque

N/A 378000.00 in·lb

Max. Angular Misalignment

N/A 0.25º per Mesh

Parallel Misalignment

N/A 0.009 in