Accessory Kits for Standard Lovejoy Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)

For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).

The Continuous Sleeve Gear Coupling Accessory Kits include 2 seals and 2 lock rings.

Note: Accessory Kits DO NOT include gear coupling grease. Gear coupling grease is essential for satisfactory gear coupling operation, and must be purchased separately.

Unit of Measure

Specifications

Description 

N/A C-7-ACCY KIT

Type

N/A Universal Accessory Kits

Material

N/A Steel

Weight

N/A 6.00 lb

Complete Coupling Weight

N/A 320.00 lb

Coupling Type

N/A Gear

Dimensional Data

Width

N/A 14.000 in

Height

N/A 12.0 in

Depth

N/A 1.00 in

Cubic inches

N/A 168.00000 in³

Dimensional Data of Related Coupling

Coupling Size

N/A 7 in

Dimension LS

N/A 7.500 in190.50 mm

Overall Length

N/A 14.880 in377.95 mm

Max. Bore (Dimensions ID1/ID2)

N/A 7.500 in200 mm

Outside Diameter

N/A 14.000 in14.00 mm

Dimension CBD

N/A 9.750 in247.65 mm

Dimension DC

N/A 0.250 in6.35 mm

Dimension HD

N/A 10.500 in266.70 mm

Dimension HL

N/A 7.250 in184.15 mm

Distance between Shaft Ends (Dimension G)

N/A 0.38 in9.65 mm

Distance between Shaft Ends (Dimension G1)

N/A 0.880 in22.35 mm

Dimension R

N/A 15.380 in390.65 mm

Dimension SL

N/A 3.750 in95.25 mm

Performance Data of Related Coupling

Max. Speed (Unbalanced)

N/A 1000.00 rpm

Nominal Torque

N/A 598500.00 in·lb

Max. Angular Misalignment

N/A 0.25º per Mesh

Parallel Misalignment

N/A 0.010 in