
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Standard C Type
- Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
- Low profile compact design is easy to implement
- Single (flex-rigid) or double (flex-flex) engagement
Unit of Measure
Specifications
Description |
N/A C-3.5-HUB-65MMP7-18X4.4MMKW |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Weight |
N/A 8.75 lb |
Dimensional Data
Nominal Size |
N/A 65.00 mm |
Keyway Size (W x D) |
N/A 18 X 4.4 mm |
Length thru Bore |
N/A 6.500 in165.10 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 3.630 in92.20 mm |
Dimension HD |
N/A 0.212 in5.38 mm |
Dimension HL |
N/A 4.250 in107.95 mm |
Dimension L1 |
N/A 5.580 in141.73 mm |
Dimension L2 |
N/A 3.330 in84.58 mm |
Dimension L3 |
N/A 0.250 in6.35 mm |
Dimension TW |
N/A 0.670 in17.02 mm |
Cubic inches |
N/A 0.19067 in³ |