
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Description |
N/A C-2.5-HUB-15T 16/32DP-LLOC |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Weight |
N/A 6.90 lb |
Dimensional Data
Bore Size |
N/A 1/2 in |
Size |
N/A 2 1/2 |
Keyway Size (W x D) |
N/A No Keyway |
Length thru Bore |
N/A 5.130 in130.30 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.630 in66.80 mm |
Dimension HD |
N/A 3.94 in100.08 mm |
Dimension HL |
N/A 2.250 in57.15 mm |
Dimension L1 |
N/A 4.390 in111.51 mm |
Dimension L2 |
N/A 1.520 in38.61 mm |
Dimension L3 |
N/A 0.160 in4.06 mm |
Dimension TW |
N/A 0.580 in14.73 mm |
Cubic inches |
N/A 34.92810 in³ |